e-catalogue 2025

503E

Bticino Living Now 3 Module Mounting Box 108x74x54mm

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8012199051260
Item Dimensions 108.0mmW x 74.0mmH x 54.0mmD
Video youtube

Description

Living Now Flush-Mounting boxes are used for the installation of wiring devices, featuring metal clips and mortar cut-outs for the insertion of conduit to different sections. Suitable for installation in brick/concrete walls.

  • Requires 3 Modules Support frame K4703AU
  • Install either horizontally or vertically as required
  • Back coupling, useful for installing the boxes on the opposite sides of the same wall
  • 50mm internal depth
  • 12 x 20mm and 1 x 10mm cut-out marks for the installation of conduits
  • Operating temperature: (-15) - (+60)°C
  • Resistance: 650°C, IEC 60695-2-11 glow wire
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 15 8012199482828 540.0mmW x 75.0mmH x 110.0mmD 0.439
Outer Carton 375 8012199482835 400.0mmW x 575.0mmH x 600.0mmD 12.196

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.