504E
Description
Living Now Flush-Mounting boxes are used for the installation of wiring devices, featuring metal clips and mortar cut-outs for the insertion of conduit to different sections. Suitable for installation in brick/concrete walls.
- Requires 4 Modules Support frame K4704
- Install either horizontally or vertically as required
- Back coupling, useful for installing the boxes on the opposite sides of the same wall
- 50mm internal depth
- 14 x 20mm and 14 x 25mm cut-out marks for the installation of conduits
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 5 | 8012199051345 |
| Outer Carton | 100 | 8012199051352 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Environmental Profile |

Data Sheets & Others
Environmental Profile