506L
Description
Living Now Flush-Mounting boxes are used for the installation of wiring devices, featuring metal clips and mortar cut-outs for the insertion of conduit to different sections. Suitable for installation in brick/concrete walls.
- Requires 2 Modules Support frame K4706
- Install either horizontally or vertically as required
- Back coupling, useful for installing the boxes on the opposite sides of the same wall
- 50mm internal depth
- 20 x 20mm and 10 x 25mm cut-out marks for the installation of conduits
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 1 | 8012199108506 |
| Outer Carton | 48 | 8012199829357 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Environmental Profile |

Data Sheets & Others
Environmental Profile