You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM250078

EZ-Path Series 33 Fire Stopping Extension Module 152mm

Saleable Location AUS/NZL
Base Unit Barcode 3414971328341
Item Dimensions 75.0mmW x 75.0mmH x 152.0mmD

Description

The EZ Path® Series 33 Extension modules are attached to the end(s) of the Series 33 pathway, increasing the effective length for thicker barriers. Each extension module extends the effective length by 152 mm without compromising achievable ratings. Multiple extension modules can be installed to address assemblies of virtually any thickness.

  • Compatible with all other plate kits and accessories for the Series 33 range
  • Attaches to either side side of the Series 33 Pathway device
  • Extension module measures 75x75x152mm
  • Constructed from heavy gauge galvanized steel and encased in an enclosure. Engineered with intumescent material, it rapidly expands when exposed to fire or high temperatures. This expansion effectively seals the pathway, preventing the passage of flames and smoke.
  • Efficient cable installation is achieved within a limited space due to the compact square profile of this design, allowing accommodation of a maximum number of cables
  • The pathway typically does not require maintenance
  • Pathways can be combined to increase capacity, allowing for cable segregation based on usage or type

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.