You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

F422

Arteor - MyHOME - BUS technology - Interface SCS gateway (extension) system - 2 DIN modules

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

The interface provides communication to bus systems with SCS technology, even if they perform different functions. The interface has two Bus inputs, IN and OUT. On the front is a C key for Virtual configuration and a LED for the notification of: - Correct power supply and configuration (on steady). - Bus not detected (off). - Configuration not detected or incorrect configuration (flashing). The device may operate in four different modes: - Physical expansion MOD = 1: can increase the total bus length or exc

  • SCS-SCS gateway (extension)
  • Allows the extension of the installation or the integration between different functions
  • Suitable for larger installations
  • 2 DIN modules 17.5 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199490854 79.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 4.25

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.