You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

F430/2

Arteor - MyHOME - 2 chanel relay - 2 DIN modules actuator for thermostat 6A

Saleable Location AUS/NZL
Base Unit Barcode 8012199667690

Description

By means of internal relays, this device executes the controls received from the control unit or the sensor. It is needed to control loads such as motorised valves, pumps and electric radiators. It has two independent relays which can be used to control two distinct loads with ON/OFF function and to control a single load with open/close function. To manage open/close loads the actuator must be configured with the logical interlock of the two relays and contact C1 must be considered for the opening control a

  • DIN rail actuators 240 V~ 50/60 Hz
  • Actuator with 2 independent relays
  • For single and double loads: 6 A resistive, 3 A motorised valves and pumps
  • 2 DIN modules 17.5 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 100.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.