F430/4
Description
By means of internal relays, this device executes the controls received from the control unit or the sensor. It is needed to control loads such as 3-speed fan-coils, motorised valves, pumps and electric radiators. It has four independent relays which can be used to control two distinct loads with ON/OFF function and to control a single load with open/close function. To manage open/close loads the actuator must be configured with the logical interlock of the two relays (see “configuration” section) and conta
- DIN rail actuators 240 V~ 50/60 Hz
- Actuator with 4 independent relays
- For single, double or mixed loads: 6 A resistive, 3 A motorised valves, pumps and fan-coils
- 2 DIN modules 17.5 mm
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 99.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 5.25 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile