You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Customisable scenario control for the activation of up to 4 Automations, Temperature Control and Sound System independent scenarios saved in the F420 scenario module - 2 modules - anthracite.

  • If used as an accessory for a lighting management system can be configured with the virtual configurator software with the following functions: double scenario control, double CEN control, doube PLUS scenario control and double CEN PLUS control
  • For MyHome systems, the device can be configured using either physical configuration by inserting the configurators in place or via the MYHOME_Suite software package which has many more customisable options
  • Size: 2 flush-mounted modules
  • Power Supply via SCS BUS: 27Vdc
  • Operating power supply with SCS BUS: 18-27 Vdc
  • Current draw: 9mA

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199812908 82.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.53

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.