You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Compact power supply for Temperature control and Automation systems - input 230 Vac, output 27 Vdc - maximum power delivered 600 mA - 2 DIN modules

  • Mini power supply
  • Input voltage: 230 VA output voltage 27 V DC
  • Maximum current supplied: 600mA
  • 2 DIN modules
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199972817 140.0
Outer Carton 6 8012199972824 155.0mmW x 130.0mmH x 175.0mmD 0.98

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.