You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

AR769P16MWE

Legrand Arteor 770 Series 16A 250V a.c 2 Way Double Pole Rocker Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Barcode 9321001477839

Description

Ideal for general lighting control, the Arteor Rocker Switch Mechanism fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • 16AX rocker switch
  • Double pole, single throw
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 3245065719321 97mmW x 45mmH x 97mmD
Outer Carton 100 9321001477822

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.