e-catalogue 2025

572031

Legrand Arteor Modular 6A 250V a.c 2 Module Switch Mechanism Push Button White

Saleable Location AUS/NZL
Base Unit Barcode 3245065720310
Item Dimensions 45.0mmW x 45.0mmH x 42.2mmD

Description

Designed in France with precision and purpose, this push button mechanism reflects Arteor’s signature blend of minimalist style and everyday functionality. Ideal for general lighting control, it fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • With a 6A – 250 V~ rating, this push button mechanism is ideal for standard lighting loads, delivering reliable performance in residential and light commercial applications
  • Provides dual-point lighting control
  • Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 45.0mmW x 45.0mmH x 42.2mmD 36.19
Inner Carton 10 3414971513587 97.0mmW x 57.0mmH x 286.0mmD 0.38
Outer Carton 100 3414971513594 298.0mmW x 176.0mmH x 398.0mmD 4.38
Pallet 1000

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.