572335
Description
The dual socket facilitates the simultaneous use of two applications over a single 4-pair cable, accommodating functionalities such as phone and data concurrently. This wiring device not only supports this dual functionality but also enhances anti-theft security and damage protection without compromising the integrity of the RJ45 socket. Each port includes a dust-protection hood and is seamlessly flush-fitting for added convenience.
- Provide increased security against theft and damage to double connectors
- Provide a rate of 10/100 Mbps
- Multidirectionnal cable entry
- UTP double connector - 8 contacts
- 1 module 22.5 x 45 mm
- Can be installed in all supports with a minimum depth 35 mm
- Telephone and Ethernet applications marked on the protective cap
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 22.5mmW x 45.0mmH x 33.7mmD | 17.01 | ||
| Inner Carton | 10 | 3414971532830 | 106.0mmW x 111.0mmH x 186.0mmD | 0.18 | |
| Outer Carton | 100 | 3414971532847 | 398.0mmW x 140.0mmH x 598.0mmD | 2.27 | |
| Pallet | 500 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets