572547
Description
Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.
- Features an integrated LED indicator for clear visual feedback—ideal for locating switches in low-light environments or confirming circuit status at a glance
- Supports versatile lighting control setups with its 2-way double pole configuration, offering enhanced safety and multi-point switching capabilities
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- With a robust 20 AX – 250 V~ rating, this switch mechanism is built to handle high-demand lighting loads, making it suitable for both residential and commercial applications
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 10 | 3414971516236 |
| Outer Carton | 100 | 3414971516243 |
| Pallet | 1000 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Approvals