572556
Description
Designed in France with precision and purpose, this push button mechanism reflects Arteor’s signature blend of minimalist style and everyday functionality. Ideal for general lighting control, it fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.
- With a 6A – 250 V~ rating, this push button mechanism is ideal for standard lighting loads, delivering reliable performance in residential and light commercial applications
- Simple and intuitive, this mechanism features a bell symbol for clear identification—ideal for doorbell or alert functions
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245065725568 | |||
| Inner Carton | 5 | 3414971516557 | 100.0mmW x 70.0mmH x 173.0mmD | 0.2 | |
| Outer Carton | 50 | 3414971516564 | 173.0mmW x 207.0mmH x 500.0mmD | 2.36 | |
| Pallet | 750 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Approvals