You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572835

Legrand Arteor 1 Module Phone/Ethernet UTP Double Connector Wiring Splitter Magnesium

Saleable Location AUS/NZL
Base Unit Barcode 3245065728354
Item Dimensions 22.5mmW x 45.0mmH x 33.7mmD

Description

The dual socket facilitates the simultaneous use of two applications over a single 4-pair cable, accommodating functionalities such as phone and data concurrently. This wiring device not only supports this dual functionality but also enhances anti-theft security and damage protection without compromising the integrity of the RJ45 socket. Each port includes a dust-protection hood and is seamlessly flush-fitting for added convenience.

  • Provide increased security against theft and damage to double connectors
  • Provide a rate of 10/100 Mbps
  • Multidirectionnal cable entry
  • UTP double connector - 8 contacts
  • 1 module 22.5 x 45 mm
  • Can be installed in all supports with a minimum depth 35 mm
  • Telephone and Ethernet applications marked on the protective cap
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 18.72
Inner Carton 10 3414971533158 106.0mmW x 111.0mmH x 186.0mmD 2.19
Outer Carton 100 3414971533165 398.0mmW x 140.0mmH x 598.0mmD 2.29
Pallet 500

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.