573904
Description
This control is a SCS control, which traditional pushbuttons are replaced by capacitive sensors. Moving the finger close to a sensor is the same as pressing a pushbutton. The device can be used to perform the functions typical of a special SCS control by simply moving a finger close to the surface. It is produced in the 3 module flushmounting version, 6 keys respectively. Each zone corresponding to a key is marked at the centre by a light blue LED. When the user moves a finger close to the zone, its intensi
- Touch control mechanisms
- Basic and special functions
- Control for the activation of 4 scenarios, soft-start and soft-stop of dimmers, sound distribution functions
- 2 module mechanisms
- Can control up to 4 scenarios
- For British standard flush-mounting boxes
- White
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245065739046 |
| Inner Carton | 1 | |
| Outer Carton | 1 | 3245065739046 |
| Pallet | 111 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets