You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

573905

Arteor - MyHOME - BUS touch control - for basic/special functions - 2 modules - Up to 4 scenarios - black

Saleable Location AUS/NZL
Base Unit Barcode 3245065739053

Description

This control is a SCS control, which traditional pushbuttons are replaced by capacitive sensors. Moving the finger close to a sensor is the same as pressing a pushbutton. The device can be used to perform the functions typical of a special SCS control by simply moving a finger close to the surface. It is produced in the 3 module flushmounting version, 6 keys respectively. Each zone corresponding to a key is marked at the centre by a light blue LED. When the user moves a finger close to the zone, its intensi

  • Touch control mechanisms
  • Basic and special functions
  • Control for the activation of 4 scenarios, soft-start and soft-stop of dimmers, sound distribution functions
  • 2 module mechanisms
  • Can control up to 4 scenarios
  • For British standard flush-mounting boxes
  • Black
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 1
Outer Carton 1 3245065739053
Pallet 111

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.