You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

573938

Arteor - BUS adjustable IR detector - fixed - 2 modules - white

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065739381

Description

The passive infrared detector is of the volumetric type and is sensitive to the presence of warm bodies. The volume of the protected zone is divided into 14 beams over three levels. The detector has two functioning modes: instantaneous or with impulse

  • IR detectors
  • Volumetric presence detector with passive infrared rays
  • Alarm signal LED with memory
  • 8 meters range, 14 bands divided over 3 levels
  • Possible activation of auxiliary prealarm channel
  • Adjustable IR detector
  • Angular opening can be divided from 105°to 0°
  • Swivel lens on 2 axes
  • 2 module mechanisms
  • White
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 1
Outer Carton 12 13245065739388
Pallet 936

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.