572002
Description
Designed in France with precision and purpose, this push button mechanism embodies Arteor’s signature blend of style and functionality. Ideal for general lighting control, it integrates seamlessly into an Arteor grid and supports both flush and surface mounting. The built-in LED indicator enhances usability by providing clear visual feedback, while the minimalist design and tactile interface deliver a premium user experience in any setting.
- Equipped with a built-in LED indicator, this switch provides clear visual feedback—ideal for locating switches in dark environments or confirming circuit status
- Provides dual-point lighting control
- Sized at 22.5 x 45 mm, this compact 1-module mechanism is perfect for space-conscious installations while maintaining full functionality within the Arteor modular system
- With a 6A – 250 V~ rating, this push button mechanism is ideal for standard lighting loads, delivering reliable performance in residential and light commercial applications
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245065720020 |
| Inner Carton | 10 | 3414971513143 |
| Outer Carton | 100 | 3414971513150 |
| Pallet | 2000 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Approvals