572055
Description
- For timer control of a circuit with the following loads: - 1000 W incandescent and halogen 230 VA - 2300 W resistive (heating) - 400 VA fluorescent and ELV halogen
- Interference suppression conforming to standard EN 55022
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- Adjustable from 25 s to 15 min
- It is possible to install a number of timer switches in parallel on the same circuit
- Designed for convenience, this time delay switch supports 2-wire installation in mounting boxes with a minimum depth of just 40 mm, making it ideal for tight spaces and retrofit applications.
- Automatically turns off after a set time to save energy and reduce power bills, with an integrated LED for easy visibility in the dark.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Inner Carton | 1 | |
| Outer Carton | 20 | 3414971591660 |
| Pallet | 400 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets