e-catalogue 2025

572221

Legrand Arteor Modular 0.2/1W 230V a.c 2 Module Electronic Device Skirting Light White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 45.0mmW x 45.0mmH x 49.0mmD

Description

Designed in France with Arteor’s hallmark attention to detail, this electronic switch module offers subtle, low-level illumination—ideal for guiding pathways in hallways, staircases, or hotel rooms. It fits seamlessly into the Arteor grid system and supports both flush and surface mounting, delivering a sleek, integrated lighting solution that enhances safety and ambience without compromising on style.

  • Provides low-level illumination ideal for hallways, staircases, or hotel rooms, enhancing safety and ambience without overwhelming brightness
  • Features a built-in 230 V LED with selectable 0.2 W or 1 W brightness levels
  • Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065722215 57.96 63.0
Inner Carton 1
Outer Carton 20 3414971625358 300.0mmW x 114.0mmH x 398.0mmD 1.47
Pallet 400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.