You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

572230

Legrand Arteor 230V a.c. 2 Modules Key Fob Switch White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065722307
Item Dimensions 61.0mmW x 47.0mmH x 55.5mmD

Description

  • For energizing a circuit by inserting a key fob Cat. No. 572259 and 572759 or a smart card (access card for a hotel room) Example of use: hotel room power supply only when guest is present
  • Time-delay of approx. 30 sec. after card removal
  • Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
  • To be equipped with single pole latching relay Cat. No. 572227 and 572727
  • Key fob switch 230 V
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 1 94.0mmW x 72.0mmH x 100.0mmD 0.08
Outer Carton 20 3414970891181 263.0mmW x 215.0mmH x 328.0mmD 1.76
Pallet 240

Documentation

icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.