You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Designed in France with precision and purpose, this push button mechanism reflects Arteor’s signature blend of minimalist style and everyday functionality. Ideal for general lighting control, it fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • With a 6A – 250 V~ rating, this push button mechanism is ideal for standard lighting loads, delivering reliable performance in residential and light commercial applications
  • Enables two-point lighting control with a built-in label-holder for easy circuit identification—ideal for multi-gang or commercial setups
  • Sized at 22.5 x 45 mm, this compact 1-module mechanism is perfect for space-conscious installations while maintaining full functionality within the Arteor modular system
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065725032
Inner Carton 5 3414971515390
Outer Carton 50 3414971515406
Pallet 1200

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.