You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

572516

Legrand Arteor Modular 6A 250V a.c 1 Module Push Button Pac Switch Mechanism with Blue LED & Bell Symbol Magnesim

Saleable Location AUS/NZL

Description

Designed in France with precision and purpose, this push button mechanism embodies Arteor’s signature blend of style and functionality. Ideal for general lighting control, it integrates seamlessly into an Arteor grid and supports both flush and surface mounting. The built-in LED indicator enhances usability by providing clear visual feedback, while the minimalist design and tactile interface deliver a premium user experience in any setting.

  • Equipped with a built-in LED indicator, this switch provides clear visual feedback—ideal for locating switches in dark environments or confirming circuit status
  • Features a built-in locator LED for visibility in low light, with a bell symbol for intuitive use in doorbell or alert applications
  • Sized at 22.5 x 45 mm, this compact 1-module mechanism is perfect for space-conscious installations while maintaining full functionality within the Arteor modular system
  • With a 6A – 250 V~ rating, this push button mechanism is ideal for standard lighting loads, delivering reliable performance in residential and light commercial applications
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065725162
Inner Carton 5 3414971528413
Outer Carton 50 3414971528420
Pallet 1200

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.