572532
Description
Designed in France with precision and purpose, this push button mechanism embodies Arteor’s signature blend of style and functionality. Ideal for general lighting control, it integrates seamlessly into an Arteor grid and supports both flush and surface mounting. The built-in LED indicator enhances usability by providing clear visual feedback, while the minimalist design and tactile interface deliver a premium user experience in any setting.
- Equipped with a built-in LED indicator, this switch provides clear visual feedback—ideal for locating switches in dark environments or confirming circuit status
- Provides dual-point lighting control with a built-in locator LED
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- With a 6A – 250 V~ rating, this push button mechanism is ideal for standard lighting loads, delivering reliable performance in residential and light commercial applications
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065725322 |
Inner Carton | 5 | 3414971515840 |
Outer Carton | 50 | 3414971515857 |
Pallet | 750 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |