You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572726

Arteor modular - Electronic device skirting light with IR sensor & alarm 1W 100-230V a.c. 2 module magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065727265

Description

  • Skirting lights
  • With motion detector 100-240 V
  • With IR detection cell and LED
  • When a person passes, the mechanism detects the presence and lights the obstacle
  • The function is equipped with an audible signal that can be disengaged
  • 2 modules 45 x 45 mm
  • Square version
  • Magnesium
  • 1 Year Warranty

Volumetrics

Contents
Inner Carton 1
Outer Carton 20
Pallet 240

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.