574082
Description
Designed in France with Arteor’s hallmark attention to detail, this electronic switch module offers subtle, low-level illumination—ideal for guiding pathways in hallways, staircases, or hotel rooms. It fits seamlessly into the Arteor grid system and supports both flush and surface mounting, delivering a sleek, integrated lighting solution that enhances safety and ambience without compromising on style.
- Provides low-level illumination ideal for hallways, staircases, or hotel rooms, enhancing safety and ambience without overwhelming brightness
- Features a built-in 230 V LED with selectable 0.2 W or 1 W brightness levels
- Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
| Outer Carton | 20 |
| Pallet | 400 |

Data Sheets & Others
Approvals