You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR770IMMGN

Legrand Arteor 770 Series 16A 250V a.c 2 Way Intermediate Rocker Switch Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001477891

Description

Ideal for general lighting control, the Arteor Rocker Switch Mechanism fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • 10A intermediate rocker switch
  • Suits any Arteor 770 series frame
  • Allows 2-way and multiway switching
  • Double pole crossover (DPXT)
  • Excellent switching action - superior make or break contact
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 3245065719840 97mmW x 45mmH x 97mmD
Outer Carton 100 9321001477884

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.