You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

AR400TMMGN

Legrand Arteor 770 Series 400VA 240V a.c Trailing Edge Dimmer Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 3245065719918 163mmW x 131mmH x 163mmD
Outer Carton 100 011324506571991530000100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.