348402
Description
To be connected with USB cable to the PC in order to program the badges.
- When programming, place the key-holder at a maximum distance of 2 centimeters from the programmer
- Contactless communication device which works at the frequency of 13.56 MHz.
- Transmission power < 14.8 dB?A/m at 10m
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8012199944760 | 282.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.22 |
Documentation
Instruction Sheets |

Instruction Sheets