You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

AR450SMWE

Legrand Arteor 770 Series 450VA 240V a.c Push Button Dimmer Secondary Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 21.0mmW x 21.0mmH x 35.0mmD

Description

Legrand push-button dimmer mechanism (secondary) from the ARTEOR range, compatible with all ARTEOR plates. Designed for use exclusively with compatible HPM products (such as the 450PM Push Button Dimmer or 883M Electronic Push Switch). Easily create different ambiances by adjusting light intensity.

  • Secondary dimmer control button for 450P range dimmers
  • Attractive push button mechanism
  • One touch on-off, push & hold to ramp up or down
  • 450W rated, compatible with electronic and wirewound transformers
  • A short button press turns the dimmer ON or OFF, instantly restoring the previous brightness level. A long button press gradually increases or decreases the brightness for precise control.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 3245065719437 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.