AR450SMMGN
Description
Legrand push button dimmer mechanism secondary from Arteor range that suits all Arteor plates. For use for use only with a compatible HPM product (For example 450PM Push Button Dimmer or 883M Electronic Push Switch). Create differencet abiance according the the light intensity. A short button press turns the dimmer on and off. When turned on, the dimmer will go immediately to the same brightness level as when it was last turned off. A long button press will cause the dimmer brightness to go up or down.
- Secondary dimmer control button for 450P range dimmers
- Attractive push button mechanism
- One touch on-off, push & hold to ramp up or down
- 450W rated, compatible with electronic and wirewound transformers
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Inner Carton | 10 | 3245065719932 | 163.0mmW x 131.0mmH x 163.0mmD |
Outer Carton | 100 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |