You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

The HPM Excel 250VA Rotary Dimmer in Edge White allows smooth, flicker-free dimming for electronic transformers, incandescent loads, and 240V halogen lamps. Features include a soft start to prolong lamp life, over-temperature protection for safety, and a sleek, compact design suitable for any space. Perfect for creating the ideal lighting atmosphere.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 250VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001283973 75.0mmW x 158.0mmH x 60.0mmD
Inner Carton 3 9321001284116 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 108 9321001284246 361.0mmW x 318.0mmH x 600.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.