10767
Description
Creates a seamless junction at flat angles between two identical sections, eliminating the need for miters and preserving the installation's protection level. Accommodates variable flat angles.
- 90° +/-2.5° variable flat angle
- For use with fully assembled 50 x 80 mm trunking or Adaptable 35/50 x 80 mm trunking
- Quick and secure clip-together assembly
- Colour: White
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | ||||
Outer Carton | 10 | 3414971070684 | 300.0mmW x 160.0mmH x 400.0mmD | 1.6 | |
Pallet | 900 |
Documentation
![]() |
|
![]() |
|
![]() |