You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

MS788LPBL

Architectural metal - Vertical single powerpoint 1 gang 10A 240V a.c. black stainless steel plate

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001484677

Description

  • Architectural range
  • Easy fit-off methods
  • Stainless steel or solid brass finishes
  • Clean lines and flush mounting (no shadow lines)
  • Phillips or flat head screws
  • 88mm mounting centres
  • 12 months warrranty
  • Cut-out size: 114 x 72 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.