AR770/35MWE
Description
Ideal for general lighting control, the Arteor Rocker Switch Mechanism fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.
- 35A incandescent, 20AX fluorescent
- Suits any Arteor 770 series frame
- 1 Way & Loop
- Single pole single throw (SPST)
- Motor rating M120
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 10 | 9321001392798 | 97mmW x 45mmH x 97mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity