You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Ideal for general lighting control, the Arteor Rocker Switch Mechanism fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • 35A incandescent, 20AX fluorescent
  • Suits any Arteor 770 series frame
  • 1 Way & Loop
  • Single pole single throw (SPST)
  • Motor rating M120
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001392903 97mmW x 45mmH x 97mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.