CDA770/1CXWE
Description
HPM Architrave Coax Connection 1 Gang: This 75-ohm rated connection ensures optimal data reception for TVs, radios, and receiver boxes. Its durable design and adaptable coverplate blend seamlessly with various interior aesthetics. The compact architrave size simplifies installation in confined spaces.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Mounting Centres 84mm
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9310539820002 | 20.0 | 26.0 | |
| Inner Carton | 10 | 9310539001364 | 200mmW x 130mmH x 77mmD | 0.28 | 0.3 |
| Outer Carton | 240 | 9321001190745 |