10796
Description
Creates a seamless junction at flat angles between two identical sections, eliminating the need for miters and preserving the installation's protection level. Accommodates variable flat angles.
- 90° +/-2.5° variable flat angle
- For 65 x 220 mm trunking
- Quick and secure clip-together assembly
- Colour: White
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Outer Carton | 2 | 300.0mmW x 160.0mmH x 400.0mmD | 1.79 | |
| Pallet | 60 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile