e-catalogue 2025

Description

DLP Trunking Flat Junction fixes directly to the bottom of the trunking between two pieces of dividers, maintaining a high level of protection. It enhances aesthetic appeal by seamlessly covering joints between trunking sections.

  • To tap-off to a 105 mm wide and 50 mm deep trunking
  • Quick and secure clip-together assembly

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060107383
Inner Carton 5 3414971137660 197.0mmW x 110.0mmH x 387.0mmD 0.4
Outer Carton 25 3414970364968 395.0mmW x 225.0mmH x 595.0mmD 2.47
Pallet 125

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.