You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC770/2HIPWE

Excel Life Common Plate Weatherproof 2 Gang 16A Horizontal Single Pole Double Throw Switch

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001402015
Item Dimensions 118.0mmW x 74.0mmH x 10.0mmD

Description

  • 16A Spring Return Switch
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 6 9321001404453 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 72 9321001406891

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.