You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CDLNA770/2WEWE

HPM Linea 2 Way Single Pole Double Throw Architrave Rocker Switch 2 Gang White

Saleable Location AUS/NZL
Item Dimensions 38.0mmW x 80.0mmH x 30.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.

  • 2 Gang architrave switch
  • 10A 240V a.c.
  • Low 4mm profile
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001393818 115.0mmW x 210.0mmH x 31.0mmD 50.0 55.4
Inner Carton 5 9321001394549 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 60 9321001395331

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.