77823
Description
- Time-delayed switch - IK 10 - IP 55
- Without neutral, 2-wire
- 1000 W
- For controlling 1000 W incandescent and halogen lighting 230 V~, 400 VA ELV halogen fluoro lighting
- For controlling a motor (eg: Ventilation)
- 250 VA
- Time delay from 25 s to 15 mins
- Energy saving product
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Outer Carton | 10 |
Pallet | 240 |
Documentation
![]() |
|
![]() |
|
![]() |