77874
Description
- Keyswitches - IK 10 - IP 54
- 2-position keyswitch
- 2 NO contacts
- 6 A - 230 V
- Key can be removed in either position
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 156.75 | 185.0 | |
| Inner Carton | 1 | |||
| Outer Carton | 10 | 265.0mmW x 118.0mmH x 305.0mmD | 2.034 | |
| Pallet | 240 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets