77875
Description
- Keyswitches - IK 10 - IP 54
 - 2-position keyswitch
 - 2 NO contacts
 - 6 A - 230 V
 - Key can be removed in off position
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 94.0mmW x 72.0mmH x 100.0mmD | 152.7 | 181.0 | 
| Inner Carton | 1 | |||
| Outer Carton | 10 | 265.0mmW x 118.0mmH x 305.0mmD | 2.025 | |
| Pallet | 240 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Instruction Sheets                                                 | 
                                                

                                
                                    
                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Instruction Sheets