576015
Description
Arteor Support Frames are engineered to provide a stable and precise mounting solution for Arteor mechanisms and grid plates. Designed for compatibility across the Arteor range, these frames ensure secure installation and alignment within wall boxes or mounting surfaces.
- Clips into a 28 x 53.5 mm aperture
- For 1 to 3 mm thick panels
- For 1 module
- Panel mounting supports
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | ||||
| Inner Carton | 10 | 3414971632950 | 97.0mmW x 57.0mmH x 99.0mmD | 0.1 | |
| Outer Carton | 100 | 3414971632967 | 200.0mmW x 130.0mmH x 296.0mmD | 1.1 | |
| Pallet | 2000 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |

Data Sheets & Others
Approvals