e-catalogue 2025

EM250TRUG

Excel Life - Dimmer mechanism rotary trailing edge 2 wire 250VA 240V a.c. urban grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001411406

Description

The new Excel Life range of dimmers provide a whisper quiet operation and have overcome the annoying flicker caused by ripple injections in the mains supply. They are also fitted with over temperature protection, automatically dimming the lamp if it is overloaded or insufficiently de-rated.

  • Easy grip, lower profile knob
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
  • Can be preset to homeowners’ comfort level
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001412069 126mmW x 83mmH x 162mmD
Outer Carton 120 9321001412724

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.