e-catalogue 2025

EM803LEDUG

Excel Life - Indicator mechanism Coloured indicator kit 250V a.c. urban grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001411598

Description

LED indicators that show at a glance power available and/or power supplied are ideal for hospitals and other moedical facilities, factories, workshops and temporary building sites. The single 770 module mechanisms are pre-fitted with 'quick fit' lead ends that are ready to connect to the Excel Life sockets.

  • LED indicator kit
  • Supplied with mulitiple lenses suitable for field fitting: 1 each of Amber, Red, Green, Blue, Opal
  • Lead ends are prefitted with ‘quick fit’ connectors ready to fit in to the Excel Life series sockets
  • Current: 1.2mA
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001412250 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001412915 260.0mmW x 340.0mmH x 260.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.