EMRSUG
Description
An all-in-one rotary switch module that can do it all - 180°, 270° and 360°. Ideal for use with ceiling fans, but flexible enough to be used with motorised shutters and awnings. It also works with sensors, such as the Aquascan (630/9), so your customer can select lights ON, in movement sensor mode, or OFF. The rotary switch offers 6 marking plate options so you can tailor the product for the job. Current Rating: 16A, 16AX (fluoro).
- Combines the 180°, 270° and 360° products into 1
- Easy grip, lower profile knob
- 6 marking plates options white
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001412403 | 99mmW x 49mmH x 99mmD |
| Outer Carton | 120 | 9321001413066 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity