346310
Description
Switchboard for 2 WIRE audio and video systems allows access to various services (video door entry functions, door lock/staircase light management and apartment alarm monitoring) directly from the keypad or via the intuitive icon menu. Features a 7 colour LCD display, receiver and speaker phone, dedicated keys for the main functions and keys which can be configured.
- Programming can be carried out directly from the device or via PC with TiSwitchBoardDevice software (supplied)
- Connect up to a maximum of 16 switchboards (configured from 0 to 15)
- Power supply from SCS BUS: 19 – 27 Vdc
- Operating temperature: 5 - 40 °C
- Relay contact output: 24 Vac / 24 Vdc. 3 A, cos? = 1
- Additional power supply is recommended, 346020, sold separately
- WARNING: the switchboard cannot be used in systems with 2 WIRE-IP interface 346890. The new HIERARCHICAL mode is available only with the entrance panels of the following series: Sfera New, Linea 100, Minisfera, Linea 300.
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 241.0mmW x 250.0mmH x 383.0mmD | 2.43 | |
| Outer Carton | 1 | 2.43 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others